Automotive auxiliary systems
Highly efficient solutions for auxiliary motor control, hydraulic and pneumatic systems
请选择一个子分类
折叠所有子类别 展开所有子类别Auxiliary motor control in 12 V power distribution
Various automotive applications utilize electrical motors connected to the 12 V power distribution network. Depending on the use case, brushed DC motors are employed for shorter-term duty, while brushless DC motors (BLDC) are used for more demanding continous operating times. Infineon provides a wide portfolio of efficient and dependable semiconductor solutions, facilitating rapid time-to-market and reducing overall cost of ownership.
Auxiliary motor and heating control in 48 V power distribution
With the introduction of 48 V in-vehicle power delivery, motor control applications with higher power demand - such as eTurbo, climate compressor, roll stabilization, electrical suspension, as well as dedicated pumps and fans in continuous use - and heating applications like eCAT/EHC, PTC-heaters, or windscreen de-icing are transitioning away from 12 V-operation. Infineon offers a comprehensive portfolio of power electronics, sensors, drivers, controls, and communication semiconductors to address customer needs for energy efficiency, reliability, robustness, safety, and cost competitiveness. This enables reduced time-to-market and overall cost of ownership, making us your one-stop-shop for these requirements.
Hydraulic management system for commercial and agricultural vehicles
Infineon's reliable semiconductor solutions, equipped with integrated protective and diagnostic functions, facilitate the efficient control of inductive valves within hydraulic systems utilized in trucks, as well as agricultural or construction vehicles.
Pneumatic management system for commercial and agricultural vehicles
Robust, ease-of-use semiconductor solutions from Infineon for pneumatic management systems in commercial, construction, and agricultural vehicles available for both 12 V and 24 V power delivery nets enabling minimized overall cost of ownership and fast time-to-market