DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
综述

PowIRCenter is easily installed on a PC to control and monitor multiple digitally enabled Voltage Regulators ICs in a simple graphical user interface (GUI). PowIRCenter is designed for use with Infineon branded digital regulators.
This version is a self-contained GUI without auto-update. Some Infineon devices require the auto-update GUI and a license file. Please contact your local Infineon representative for more information.
- Installs on a PC and connects via USB
- Contains all necessary files in 1 ZIP file
- Design Wizard to set up initial device configuration
- View & control multiple devices via PMBus/I2C
- Program multiple devices
- Windows 7, 8
- USB2.0
- USB005 USB-to-I2C dongle
- Quick Start
- User Guide
- Videos
支持