16FX Flash MCU Programmer
综述
General Description
FLASH MCU Programmer is software which writes data to flash memory from PC. It can also get data from flash memory.
- PC: PC with 800 megahertz (MHz) 32-bit (x86) or higher processor clock speed recommended.
- OS: Microsoft Windows XP Professional with Service Pack 3, Windows Vista(32bit), Windows7(32bit)
- Memory: 512 MB of system memory or higher recommended
- Download xxx.zip.
- Unzip xxx.zip
- Double-click "xxxsetup.exe".
- Respond to the messages displayed and specify the directory in the product to be installed.
支持