16LX Flash USB Programmer
综述
General Description
FLASH USB Programmer is software which writes data to flash memory from PC. It can also get data from flash memory.
Tool name | Version | Download | File name |
---|---|---|---|
New USB Programmer for 8FX | V03L02 | USBProgrammer.zip | flash.exe |
FLASH USB Programmer for 8L/8FX/16LX/FR | V01L17 | pcwusb-v01l17.zip | setup.exe |
FLASH USB Programmer for F2MC-8FX Family@MB95200 series |
V01L06 | pcwusb-v01l06-mb95f200.zip | setup.exe |
V01L07b3 | v01l07b03.zip | flash.exe |
- PC: PC with 800 megahertz (MHz) 32-bit (x86) or higher processor clock speed recommended.
- OS: Microsoft Windows 8, Windows XP Professional with Service Pack 3, Windows Vista(32bit)
- Memory: 512 MB of system memory or higher recommended
- Download xxx.zip.
- Unzip xxx.zip
- Double-click "setup.exe".
- Respond to the messages displayed and specify the directory in the product to be installed.
支持