Tool Lineup for FR Family SOFTUNE V6 综述 FR Family SOFTUNE V6 | F2MC-16 Family SOFTUNE V3 | F2MC-8FX Family SOFTUNE V3 | Windows7 operation of released SOFTUNE product | Windows8 operation of released SOFTUNE product | Windows 10 operation of released SOFTUNE product SOFTUNE Professional Pack SOFTUNE Professional Pack Product Name Part Number Maintenance Number Version Date Component Products FR Family SOFTUNE Professional Pack SP365030118QAC (1 License) SP365030118QBC (3 Licenses) SP365030118QCC (5 Licenses) SP365030118QDC (10 Licenses) SP365030118MAC (1 License) SP365030118MBC (3 Licenses) SP365030118MCC (5 Licenses) SP365030118MDC (10 Licenses) Rev:600015 2016.04.27 WORKBENCH (V60L13) C/C++ Compiler (V65L09) Assembler Pack (Rev:600014) System Requirements Model IBM PC/AT compatible machine OS 32-bit/64-bit Windows 10 32-bit/64-bit Windows 8.1 32-bit/64-bit Windows 7 Memory It conforms to the recommended value of each OS. Hard Disk 300 MB minimum (1 GB or more recommended) About 200 MB free capacity is required for installation. Windows 7 (32bit/64bit) Operation Please refer to here for the SOFTUNE product. 下载 文件 设计支持 视频 合作伙伴 培训 应用 支持 Contact