Controller Area Network (CAN)
综述
General Description
The Controller Area Network (CAN) controller implements the CAN2.0A and CAN2.0B specifications as defined in the Bosch specification and conforms to the ISO-11898-1 standard.
- CAN2.0A and CAN2.0B protocol implementation, ISO 11898-1 compliant
- Supports standard 11-bit and extended 29-bit identifiers
- Programmable bit rate up to 1 Mbps
- Up to 16 receive mailboxes with hardware message filtering
- Up to 8 transmit message mailboxes with programmable transmit priority: Round Robin and Fixed
- Two-wire or three-wire interface to external transceiver (tx, rx, and tx enable)
支持