Direct Memory Access (DMA)
综述
General Description

The DMA component allows data transfers to and from memory, components, and registers. The controller supports 8-, 16-, and 32-bit wide data transfers, and can be configured to transfer data between a source and destination that have different endianess. TDs can be chained together for complex operations.
-
24 channels
-
Eight priority levels
-
128 Transaction Descriptors (TDs)
-
8-, 16-, and 32-bit data transfers
-
Configurable source and destination addresses
-
Support for endian compatibility
-
Can generate an interrupt when data transfer is complete
-
DMA Wizard to assist with application development
支持