Operational Amplifier (Opamp)
综述
General Description

The Opamp component provides a low-voltage, low-power operational amplifier and may be internally connected as a voltage follower. The inputs and output may be connected to internal routing nodes, directly to pins, or a combination of internal and external signals. The Opamp is suitable for interfacing with high-impedance sensors, buffering the output of voltage DACs, driving up to 25 mA; and building active filters in any standard topology.
-
Follower or Opamp configuration
-
Unity gain bandwidth > 3.0 MHz
-
Input offset voltage 2.0 mV max
-
Rail-to-rail inputs and output
-
Output direct low resistance connection to pin
-
25 mA output current
-
Programmable power and bandwidth
-
Internal connection for follower (saves pin)
支持