SC/CT Comparator (SCCT_Comp)
综述
General Description

The SC/CT Comparator (SCCT_Comp) component provides a hardware solution to compare two analog input voltages. The implementation uses a mode of the Switched Capacitor / Continuous Time (SC/CT) analog block to implement the comparator. The output can be digitally routed to another component. A reference or external voltage can be connected to either input. You can also invert the output of the comparator using the Polarity parameter.
- Output routable to digital logic blocks or pins
- Selectable output polarity
支持