Basic Counter
综述
General Description
The Basic Counter component provides a selectable-width up-counter, implemented in PLD macrocells. Use the Basic Counter when the bussed counter value needs to be routed, or when small, basic counter functionality is all that is needed. In a Mux Sequencer, connect the cnt output to the input of a mux to easily sequence signals. In a Small Counter, count level events on the en input without consuming any datapath resources. In a Small Timer, measure the number of clocks between events without consuming any datapath resources.
- 2 to 32 bit Counter
- Direct access to count value
- Enable and reset inputs for easily customizable counter circuit
支持