Counter
综述
General Description

The Counter component provides a method to count events. It can implement a basic counter function and offers advanced features such as capture, compare output, and count direction control.
- Fixed-function (FF) implementation for PSoC™ 3 and PSoC™ 5LP devices
- 8-, 16-, 24-, or 32-bit counter
- Up, down, or up-and-down configurations
- Optional compare output
- Optional capture input
- Enable and reset inputs, for synchronizing with other components
- Continuous or one shot run modes
支持