Pins
综述
General Description

The Pins component allows hardware resources to connect to a physical port-pin. It provides access to external signals through an appropriately configured physical IO pin. It also allows electrical characteristics (e.g., Drive Mode) to be chosen for one or more pins; these characteristics are then used by PSoC™ Creator to automatically place and route the signals within the component.
-
Rapid setup of all pin parameters and drive modes
-
Allows PSoC Creator to automatically place and route signals
-
Allows interaction with one or more pins simultaneously
支持