Unique Id (PDL_UID)
综述
General Description

The Unique ID is an unchanging read-only register that is set during manufacture. The value is unique to the device and can be used to implement device-specific firmware. This component automatically includes the required Peripheral Driver Library (PDL) module, which makes firmware development easy and less error-prone.
- API to access 41-bit device ID register (read-only)
- Automatically adds the UID PDL module to the project
支持