CY3689
CY3689 EZ-USB™ FX2LP Discovery Kit
The EZ-USB™ FX2LP series (abbreviated as FX2LP) is a highly integrated USB Microcontroller that serves as the basis for any USB high-speed peripheral device. To take full advantage of the USB 2.0 480-Mbps signalling rate, FX2LP contains specialized hardware to buffer USB data and to connect seamlessly to a variety of high-bandwidth external devices such as MCUs, ASICs, and FPGAs.
The CY3689 EZ-USB FX2LP Discovery Kit is designed to help beginners and experienced users to implement applications such as USB2 Mobile add-on digital cameras, thermal cameras, logic analysers, and multiple industrial applications using FX2LP microcontrollers. CY3689 kit consists of the FX2LP device with EEPROM module, power subsection, micro-USB connector, and interface connectors for add-on modules.
The Infineons CY7C68013A-56PVXC device, which is used in this kit is a low power, highly integrated USB 2.0 microcontroller in the FX2LP High-Speed USB Peripheral Controller family.
- CY3689 EZ-USB™ FX2LP Discovery Kit Board
- Quick Start Guide