Radiation hardened solutions for space applications
Radiation hardened solutions for space applications 子类别
折叠所有子类别 展开所有子类别Space and other harsh environment applications pose unique challenges for system designers. Electronics must be able to withstand severe thermal, mechanical, and radiation conditions with expected lifespans measured in decades.
Infineon’s industry-leading space portfolio includes high reliability and rad hard memory, RF, rad hard power management and power conversion solutions.
Rad hard memories
Infineon offers a differentiated portfolio of rad hard memories for extreme environments such as those found in space, aviation, defense, and other industries. Our extensive portfolio supports volatile and non-volatile memories with serial and parallel interfaces. Infineon’s high reliability memories adhere to the most stringent standards in the industry and are DLAM QML certified, meeting the reliability and life cycle demands of aerospace and defense applications.
Rad hard power
Infineon’s rad hard power electronics are used throughout satellite bus platforms to improve size, efficiency and power density of space power systems. Certified to ESA and DLA standards, Infineon’s rad hard power management portfolio is recognized globally for its excellent performance, reliability, longevity and world-class design heritage.
Rad hard RF microwave
From silicon to backend and screening, Infineon’s RF capabilities include space-qualified silicon microwave transistors and foundry services.