HiRel silicon bipolar transistors
英飞凌拥有业界驰名、应用广泛的微波晶体管技术,又结合密闭的陶瓷封装,可提供高可靠性的双极型晶体管。基于我们可靠的双极型技术,这些双极型晶体管覆盖了英飞凌所有的RF晶体管类型,并支持多种不同的电压等级、频率范围和输出功率。
该器件分为以下不同质量等级:
- 专业级(P),用于面包板和电路评估(工程模型)
- ESCC(欧洲空间元件协调组织)认证级(ES),可满足欧洲空间局的要求(飞行器模型)
- 若客户对质量等级有特殊要求,可进行按需定制
Infineon’s broad range of high-performance and high reliability silicon bipolar transistors are ideal for low noise and high-gain broadband amplifiers and are supplied in hermetically sealed microwave transistor packages as well as chips.
Using Infineon’s high reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and are qualified for use for applications in both space and aerospace industries.
Infineon’s high reliability RF microwave technology offers hermetically sealed microwave transistors that are ideal for low noise and high-gain broadband amplifiers across a wide range of collector currents. Our high reliability silicon bipolar transistors are ESA Space Qualified and meet the strict requirements for high reliability applications in the space and aerospace industries.