晶圆和裸片存储器解决方案
用于定制解决方案的良裸晶粒 (KGD) 存储器
英飞凌为需要存储器的定制系统级封装 (SiP) 和多芯片封装 (MCP) 解决方案提供高性能和可靠的已知合格晶粒和晶圆 (KGD/KGW) 产品。通过符合行业标准和包括高温筛选在内的广泛认证,我们提供的晶圆和晶粒产品具有与封装零件相同的性能和可靠性。
- 符合 EIAJ EDR-4703 标准
- 晶圆级测试
- 高温筛选
- 视觉检测
- 长期供货计划
- 区域支持
- 定制设计
- 简化 PCB 布局
- 灵活优化存储器
串行和并行 NOR 闪存解决方案
英飞凌的 NOR 闪存采用已知合格的晶圆 (KGW) 格式,带有 Quad SPI 和并行接口。1.8 V Quad SPI 提供 64 Mb 和 256 Mb 密度,包括 256 Mb 的 SEMPER™ Nano。 3.0 V Quad SPI 提供 512 Mb。 3.0 V 并行 (x16) 接口提供 128 Mb 至 1 Gb 密度。温度等级因产品而异,包括商用、工业和扩展产品。
SEMPER™ Nano | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
S25FS256T | 256 Mbit | SPI | 1.8V | 80 MHz SDR | Known Good Wafer | Commercial (0°C to +70°C) |
QSPI NOR | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
S25FL512S | 512 Mbit | SPI | 3.0V | 80 MHz SDR | Known Good Wafer | Industrial (-40°C to +85°C) |
S25FS256S | 256 Mbit | SPI | 1.8V | 80 MHz SDR | Known Good Wafer | Industrial (-40°C to +85°C) |
Parallel NOR | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
S29GL01GS | 1 Gbit | Parallel (x16) | 3.0V | 110 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
S29GL512S | 512 Mbit | Parallel (x16) | 3.0V | 110 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
S29GL256S | 256 Mbit | Parallel (x16) | 3.0V | 100 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
S29GL128S | 128 Mbit | Parallel (x16) | 3.0V | 100 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
串行和并行 F-RAM 解决方案
英飞凌的F-RAM采用KGW格式,带有Quad SPI和并行接口。宽电压范围 (2 V-3.6 V) Quad SPI 有 2 Mb 和 4 Mb 的密度可供选择。宽电压范围 (2 V-3.6 V) 并行接口有 256 Kb、1 Mb 和 2 Mb 密度可供选择。256 Kb 支持 x8 并行,2 Mb 支持 x16 并行,1 Mb 同时支持两者。KGW 格式的 F-RAM 符合工业额定值(-40°C 至 +85°C)。
F-RAM | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
FM28V020-XW11 | 256 Kbit | Parallel (x8) | 2V - 3.6V | 70 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
FM28V102A-WAF | 1 Mbit | Parallel (x16) | 2V - 3.6V | 60 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
FM28V202A-WAF | 2 Mbit | Parallel (x16) | 2V - 3.6V | 60 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
FM28V100-WAF | 1 Mbit | Parallel (x8) | 2V - 3.6V | 60 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
FM25V20A-WAF | 2 Mbit | SPI | 2V - 3.6V | 40 MHz | Known Good Wafer | Industrial (-40°C to +85°C) |
CY15B104Q-WAF | 4 Mbit | SPI | 2V - 3.6V | 40 MHz | Known Good Wafer | Industrial (-40°C to +85°C) |
工业级并行 nvSRAM
英飞凌的nvSRAM采用KGW格式,具有宽电压范围(2.7 V-3.6 V)的8位并行接口。它有 1 Mb 和 4 Mb 的密度可供选择,额定工作温度范围为 -40°C 至 +85°C(工业级)。
nvSRAM | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
CY14101V-1XWI | 1 Mbit | Parallel (x8) | 2.7V - 3.6V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY14104V-1XW14I | 4 Mbit | Parallel (x8) | 2.7V - 3.6V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
广泛的并行异步 SRAM 解决方案
英飞凌以KGW格式提供各种异步SRAM,包括额定值适用于商用(0°C 至 +70°C)、工业(-40°C 至 +85°C)和军用(-55°C 至 +125°C)应用领域的器件。密度包括 256 Kb 和 1 Mb、2 Mb、4 Mb、8Mb 和 16 Mb,并行接口包括具有行业标准接口电压的 x4、x8 和 x16 总线宽度。联系我们,探索各种选项。
ASYNC SRAM | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
CY7C199-1XW14 | 256 Kbit | Parallel (x8) | 4.5V - 5.5V | 10 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62125E-3XWI | 1 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY7C106BN-1XW14 | 1 Mbit | Parallel (x4) | 4.5V - 5.5V | 10 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY7C109B-1XW14 | 1 Mbit | Parallel (x8) | 4.5V - 5.5V | 10 ns | Known Good Wafer | Commercial (0°C to +70°C) |
CY7C109B-1XWI | 1 Mbit | Parallel (x8) | 4.5V - 5.5V | 10 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62135F-3XWI | 2 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62135F-WAF | 2 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62138VLL-WAF1 | 2 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Commercial (0°C to +70°C) |
CY62145E-3XWI | 4 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62148V-WAF | 4 Mbit | Parallel (x8) | 2.7V - 3.6V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CYPT1049DV33-1X18M | 4 Mbit | Parallel (x8) | 3.0V - 3.6V | 12 ns | Known Good Wafer | Military (-55°C to +125°C) |
CYRS1049DV33-1X18M | 4 Mbit | Parallel (x8) | 3.0V - 3.6V | 12 ns | Known Good Wafer | Military (-55°C to +125°C) |
CY7C1049BV33-1XW11 | 4 Mbit | Parallel (x8) | 3.0V - 3.6V | 25 ns | Known Good Wafer | Commercial (0°C to +70°C) |
CY62155E-3XWI | 8 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62165E-3XWI | 16 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
CY62165E-WAF | 16 Mbit | Parallel (x8, x16) | 1.65V - 5.5V | 45 ns | Known Good Wafer | Industrial (-40°C to +85°C) |
工业级并行同步 SRAM
英飞凌的同步 SRAM 采用KGW格式,密度为 9 Mb 和 72 Mb。9 Mb 器件提供宽范围电压(2.4 V-3.6 V),可通过 18 位或 36 位并行接口运行。72 Mb 器件采用宽范围电压(2.4 V-3.6 V),可通过 36 位并行接口运行。所有设备均符合工业额定值(-40°C 至 +85°C)。
SYNC SRAM | Density | I/F | Voltage | Speed | Package Type | Temperature Range |
CY7C1360D-1XWI | 9 Mbit | Parallel (x36) | 2.4V - 3.6V | 200 MHz | Known Good Wafer | Industrial (-40°C to +85°C) |
CY7C1362C-1XWI | 9 Mbit | Parallel (x18) | 2.4V - 3.6V | 200 MHz | Known Good Wafer | Industrial (-40°C to +85°C) |
CY7C1470BV33-1XWI | 72 Mbit | Parallel (x36) | 2.4V - 3.6V | 200 MHz | Known Good Wafer | Industrial (-40°C to +85°C) |