FR60 Family
32-bit MCU which covers the range from 384KB to 2MB embedded Flash memory (operating speed of up to 100MHz)
The proprietary 32-bit RISC CPU core features an operating speed up to 100 MHz. This RISC core, which is based on a Harvard architecture with separated instruction and data bus, is optimized for fastest operation from embedded flash . An optimized instruction set assures low-code-size densities and high execution speeds.
The devices cover a wide range of automotive fields , the FR60 Lite devices being optimized for applications, which require smaller packages with low power. FR60 series devices include built-in I/O resources and bus control mechanisms for embedded controllers that require high-performance and high-speed CPU processing.
For creating application systems and user programs use RealOS™ configuration software. RealOS™ must be installed on the host computer to develop RealOS™ application programs - see RealOS™ site.
Memory densities range from 384 KB to 2 MB Flash. The highly reliable, high-speed Flash memory has an endurance of 100,000 write/erase cycles with up to 20 years of data retention.
The devices include Controller Area Network (CAN), FlexRay, Local Interconnect Network (LIN) and also MediaLB™ and APIX™ interfaces. These interfaces, combined with the large, on-chip memory capacity, enable efficient data collection, processing and distribution.