Thermal Interface Material (TIM)
TIM 是英飞凌新热界面材料的缩写。
随着电力电子器件功率密度与日俱増,功率模块与散热器之间的导热界面设计对于工程师来说是个严峻的挑战。TIM 是专为英飞凌功率模块而开发的预处理导热界面材料,性能优于当前市场上的通用材料。TIM 不仅提供最低的热阻,还满足最高质量标准,使功率模块达到最长寿命和最高的系统可靠性。TIM 的设计,适用于英飞凌大多数现有的功率模块封装以及未来推出的新设计。使用预处理 TIM 的模块将使功率电子应用达到一致性极高的导热性能。

Products with pre-applied Thermal Interface Material:

The Easy family with its EasyPIM™, EasyPACK™ and EasyDUAL™ configurations covers the full power range from IC 6 A up to 200 A at 600 V / 650 V / 1200 V. The modules are without a base plate and include the latest chip technologies like TRENCHSTOP™ IGBT7 and CoolSiC™ MOSFET. To simplify mounting, these modules are also offered with Thermal Interface Material pre-applied!

EconoPACK™ and EconoPIM™ modules feature a cost-effective compact design and allow for simplified and reliable mounting. On top of that now available with Thermal Interface Material pre-applied!
Get more information about EconoPACK™ and EconoPIM™ modules with TIM

The EconoPACK™ 4 is our well known solution for applications where robustness and reliability matters. Now the best becomes even better: EconoPACK™ 4 is now available with Thermal Interface Material pre-applied!

The innovative EconoPACK™+ D-series takes care of reliable and solderless press-in contacts with PressFIT auxiliary terminals. The PressFIT contacts provide also the flexibility for a solder process, if required. The D-series is focused on a rugged and robust module design by injected molded control and power terminals and ultrasonic welded power terminals. Now available with Thermal Interface Material pre-applied!

With the EconoDUAL™3 family, we support the complete current ranges from 100 A up to 600A at 600 V / 650 V / 1200 V / 1700 V. Excellent mechanical robustness, power cycling capability, the option of PressFIT pins as well as the availability of TIM makes a reliable, cost effective solution for applications in drives, CAV, wind turbines, solar, and hybrid vehicles.

Flexibility, optimal electrical performance, highest reliability. These are the keywords for a successful inverter layout. 62 mm modules with pre-applied Thermal Interface Material are the right choice for your design.

Our PrimePACK™ IGBT Modules with TIM increase system reliability and optimize the thermal management. In addition handling in mounting and maintenance can be improved. This reduces process time in manufacturing.

Power Block modules in 50, 60 and 70 mm contains thyristors and diodes in voltage range of 1200V to 4400V and a current range of 240A up to 1100A. Now Infineon offers these modules with Thermal Interface Material pre-applied to simplify mounting (For details about modules with TIM please contact your local sales office).

With the release of the new 50mm modules we extended our product portfolio of thyristor / diode modules in solder bond technology. Now Infineon Technologies Bipolar offers these modules with Thermal Interface Material pre-applied to simplify mounting.

Our IHM-B IGBT Modules with TIM increases system reliability and optimize the thermal management. In addition handling in mounting and maintenance can be improved. This reduces process time in manufacturing.
优点 | 特性 | 应用要求 |
---|---|---|
|
|
针对寿命和耐用性要求高的应用设计 |