Modules Power MOSFET modules in different technologies qualified for a varity of application
AQG324 qualified EasyPACKTM incorporates the latest features of CoolMOS™ CFD7A 650 V and integrated DC-Snubber, which is a perfect fit for a cost-performance combination for on-board charger and EV-Aux applications. With increasing trend towards power density and efficiency for EV, Easy modules with it’s flexibility and compact size bridges this gap while offering the best cost performance ratio on system level.
Our CoolSiC™ Silicon Carbide MOSFET power modules are available in many different configurations. The 1200 V and 2000 V SiC MOSFET modules offer a superior gate-oxide reliability enabled by state-of-the-art trench design, best-in-class switching and conduction losses.
Infineon offers a wide range of CoolSiC™ MOSFET automotive power modules for hybrid and electric vehicles applications: traction inverter (to convert the DC from the high voltage battery to AC for the electric motors), on-board battery charger, auxiliary inverters, HV/LV DC-DC converter and specific Fuel-Cell Electric Vehicles (FCEV) applications such as the fuel cell air compressor and DC-DC boost converter.