my-d™ vicinity Secure
Intelligent object identification products with advanced on-chip security logic.
Developments in RIFD technology are redefining the way we view supply chains, device authentication, and logistical approaches. Contactless technology, founded on principles of security, convenience, and scalability, is central to the development of ever more intelligent smart spaces.
The my-d™ Vicinity portfolio is designed to meet the broad needs of applications with memory requirements up to 10 kbit EEPROM. Founded on ISO/IEC 15693 or ISO/IEC 18000-3 Mode 1 standards for contactless vicinity cards, this approach allows Infineon products to maintain the highest levels of security while remaining agile and immediately scalable.
my-d™ vicinity Secure incorporates leading RFID technology with state-of-the-art security features to offer best-in-class solutions for object identification across a range of applications. Included security features include 2-way mutual authentication, message authentication codes, and customizable access conditions with hierarchical key management.
For cost-effective, mass-production applications without the need for advanced security logic, see my-d™ vicinity Plain.
Infineon offers a range of tailored configurations to specifically meet a broad number of requirements. my-d™ vicinity Secure is built upon RFID high-frequency (13.56MHZ) technology and offers a considerable read/write distance of up to 1.5m.
Intelligent EEPROM with contactless interface and state-of-the-art security logic. SRF 55V02S offers a challenge and response security algorithm featuring 2-way mutual authentication; 2 keys per sector for hierarchical key management; individual access rights for each key; and a 32-bit MAC that verifies data integrity. Additional features include a 224 Byte (user) and 64 Byte (admin) EEPROM.
A high on-chip capacitance (97pF + 5%) variant of the standard SRF 55V02S model, SRF 55V02S HC allows for smaller tag antenna designs.
A variant of SRF 55V02S with increased memory capacity. SRF 55V10S offers 992 Byte (user) and 256 Byte (admin) EEPROM and is designed for more memory-intensive applications.
A high on-chip capacitance (97pF + 5%) variant of the standard SRF 55V10S model. SRF 55V10S HC facilitates smaller tag antenna designs and memory-intensive applications.