为工业应用打造的SLM 安全控制器
Industrial-grade eSIM security controllers for reliable cellular connectivity
Our SLM product family includes 32-bit security controllers optimized for eSIM applications in industrial IoT environments. These industrial-grade security controllers offer exceptional endurance over an extended temperature range (-40°C to +105°C) to deliver field-proven quality for reliable cellular connectivity in difficult environmental and use conditions such as asset tracking, smart metering and vending machines.
Key features
- 32-bit CPU
- Temperature range -40°C to +105°C
- Industrial-grade
- eSIM applications
- Industrial IoT and M2M
The SLM 16 is exclusively tailored to SIM applications, combining reduced memory size with a small footprint. The SLM 17 has a larger memory, making it suitable for eSIM M2M applications.
The SLM 97 is fully compliant with all GSMA eSIM specifications, providing greater flexibility. As it is the SLM 37's, that with its bigger memory, multi-interface, and performance, the eSIM functionality can be extended to support crypto-toolbox and in-the-field updates.
eSIMs are key in enabling cellular connectivity for IoT devices. Infineon offers a full range of security controllers to support the smallest possible form factors as well as solutions requiring robustness and longevity. Infineon's eSIM industrial-grade security controller family supports the eUICC specifications according to ETSI and GSMA, increasing flexibility and simplifying the deployment of new IoT and M2M solutions.
The SLM17ECB800B has been specially tailored for eSIM applications in IoT environments by combining a highly optimized feature set and a very small footprint.
- High-performance 32-bit ARM® SecurCore® SC300™ processor
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 800 kB SOLID FLASH™ memory
- Micro Symmetric Crypto Processor (µSCP)
- ISO7816 or GPIO
- Common Criteria EAL 5+ (High) certification
- Industrial-grade qualification
Wide range of form factors including the traditional MFF2 and miniaturized packages such as USON-8-6 and Wafer-level Chip-Scale Package (WLCSP) for maximum foot-print optimization.
Fully compliant with embedded universal integrated circuit card (eUICC) specifications according to ETSI and GSMA, offering greater flexibility and simplifying the deployment of M2M solutions.
- High-performance 32-bit ARM® SecurCore® SC300™ processor
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 1 MB SOLID FLASH™ memory, allowing fast prototyping and shortening time-to-market for device manufacturers
- Set of hardware crypto-coprocessors supporting all relevant crypto schemes
- Wide range of interfaces, including ISO7816, SWP, USB, I2C and SPI, to address a large variety of industrial and automotive applications
- Common Criteria EAL 5+ (High) certification
- Industrial-grade qualification
- Besides the traditional MFF2 package, the SLM 97 family is also available in a 32-pin package to allow the usage of multiple interfaces and in a miniaturized Wafer-level Chip-Scale Package (WLCSP) for maximum foot-print optimization.
Family of industrial-grade security controllers, delivering field-proven quality for reliable cellular connectivity in mission-critical applications.
- 16-bit security controller
- Extended temperature range from -40° to 105°C and high endurance in demanding industrial environments
- Up to 504 kByte SOLID FLASH™ memory
- Symmetric and asymmetric crypto-processors
- ISO7816 interface
- Industrial-grade qualification