MTCOS native generic ID solution
Masktech OS (MTCOS) Native Generic ID solution supporting all major government applications
Our solution combines the universial ID app platform MTCOS V2.6 on SLC38G or MTCOS V2.5 on SLE78 security controllers for optimal performance, security, and flexibility. CC EAL 6+ certified controllers encrypt data path and CPU processing. Easy backend integration via MTCOS-supported middleware. The OS is CC EAL 5+ certified. Dual-interface capability supports contactless communication (ISO/IEC 14443 Type A/B) with all readers.
Key features:
- MTCOS V2.6 and V2.5
- ICAO 9303, ISO/IEC 18013
- SAC, EAC, BAC, AA
- P-MCC8, P-MCS8/S-COM10.8, S-COM8.4
- Cert: CC EAL6+ chip, CC EAL 5+ OS
- Extensive tool support
Bundling the MTCOS Professional operating system, a universal ID application platform and our SLC37G security controller, this platform delivers the high performance, security, and flexibility. It paves the way for smooth integration into a wide range of government infrastructure applications.
Third-party middleware supporting MTCOS is available for easy integration into backend processes. In addition to its dual-interface capability, this platform comes with both standardized contactless communication interfaces (ISO/IEC 14443 Type A and Type B), allowing integration with readers from all vendors.
Having delivered over two hundred successful ID reference projects the world over, Infineon Technologies has been leading the security market for more than thirty years. Worldwide, more than 77 percent of the population relies on our chips.
Through close, long-term partnerships with our customers and our global support capabilities – also through our Contactless Competence Center – we have developed in-depth industry insights and the ability to develop solutions tailored to our customers’ individual needs.
Our success is also attributable to best-in-class, future-proof technologies, high-speed contactless performance, and memory scalability to suit different ID project needs.
Tools, designed for MTCOS make life easier for demo personalization, script execution, file system creation, and additional libraries for integration in personalization environments