OPTIREG™ Automotive Power Supply solutions
Connectivity and power supplies for the automotive industry
The OPTIREG™ Power Supply IC portfolio represents the most comprehensive range of solutions for the automotive industry, addressing the complex demands of modern and next-generation vehicle designs. Offering advanced power management and connectivity solutions, OPTIREG™ ensures exceptional reliability, efficiency, and scalability across key applications. Designed with a commitment to sustainable practices, the portfolio supports the automotive industry's transition toward smarter, cleaner, and more connected mobility.


CAN transceiver – Through connection to the CAN (Controller Area Network) bus, CAN transceiver chips shuttle data to and from the bus at medium speeds of up to 1 Mbps. Commonly used within all types of passenger vehicles for engine control, transmission, and braking, as well as within aerospace, building automation, and medical equipment industries. They are generally more prevalent in sophisticated applications due to increased costs when compared to LIN transceivers.
LIN transceiver – Through connection to the LIN (Local Interconnect Network) bus, LIN transceivers operate along a single wire at speeds of up to 19.2 kbps. Commonly used within automotive applications such as light sensors and climate control, as well as for non-critical components in other industries. The slower speed of the LIN protocol combined with lower costs and easy connectivity mean they are usually used in less critical applications that, thanks to the controller’s smaller size, can easily be integrated into tight spaces.
Infineon's OPTIREG™ low dropout (LDO) linear voltage regulators combine quality and technology to provide simple power supply solutions. They are specially designed for automotive applications with loads, such as transceivers, microcontrollers, active antennas, and sensors. Our LDOs are made up of small components in a simple layout and are easy to use for straightforward customer design. They offer a broad range of integrated safety and protection features such as overload protection, short-circuit protection, reverse polarity protection, and overtemperature protection. Infineon automotive LDOs are also low-noise and low-consumption due to their low quiescent current.
Infineon OPTIREG™ automotive switching regulators are designed to withstand harsh automotive environments. They offer a broad range of integrated protection and control features to ensure efficient, high-quality automotive electronic control units (ECUs). Switching regulators can be used to generate a single stabilized output voltage from several different input voltages. They are low-quiescent and can utilize over 95% of electricity converted in most cases, resulting in very little energy waste. This makes switching regulators not only highly efficient but also the cost-effective choice for customers looking for quality and flexibility in automotive ECU design.
The OPTIREG™ SBC offer high integration and high performance at an optimized system cost for various automotive applications. Our solutions combine voltage supplies such as LDO or DC-DC with up to 750 mA, communication interfaces with CAN FD transceiver up to 5 Mbps according to ISO 11898-2:2016 (including Partial Networking option) and LIN transceiver (LIN2.2 J2602), as well as supervision features (Wake input, watchdog, reset, interrupt and Fail Output).
OPTIREG™ PMIC products are power management integrated circuits consisting of integrated, multi-rail supply solutions for demanding automotive systems in segments such as chassis, safety, ADAS, powertrain, and drive train.
PMIC chipset for automotive safety and powertrain systems has efficient, reliable, and safe voltage regulation, including pre- and post-regulator architectures, and DC-DC, linear, and tracking regulators. Besides, power supply, additional monitoring and supervision functions enable reliable and easy design of the safety concept for ECUs.
输入部分或全部制造商的名称和产品型号
注意:
在英飞凌交叉参考搜索工具中提供的信息是基于英飞凌收集信息时其他制造商所公布的信息,在此基础上英飞凌提供的最佳估计值。该信息仅用于参考目的,并不能保证使用条件或产品特性。如果客户对相关交叉参考感兴趣,请与英飞凌当地销售代表沟通具体要求。英飞凌不对任何信息的正确性和完整性负责任。
With the broadest portfolio in the market, OPTIREG™ offers the perfect fit for every design challenge, scaling from discrete to fully integrated system solutions (supplying sensors, microcontrollers, actuators and network ICs). Giving customers unprecedented choice, OPTIREG™ covers everything from linear voltage regulators to DC-DCs and power management ICs; from tiny (TSNP) to thermally optimized (D2PAK) packages; and power ranges from 25mA to several amps.
Documents
-
Mapping of OPTIREG™ product portfolio with various microcontrollers
Share 04_00 | Sep 25, 2024 | PDF | 1.94 mb
-
Automotive Power Supply Solutions OPTIREG™ & Transceivers
Share 01_00 | Feb 17, 2025 | PDF | 6.54 mb
OPTIREG™ Automotive Power Supply ICs are benchmark in quality
Building on our deep-rooted automotive system understanding, it bundles our technology leadership in automotive power semiconductors with our pioneering track record in automotive power supplies.
Reflecting our award-winning zero-defect product concept, OPTIREG™ delivers outstanding robustness and benchmark quality. Customers have the added reassurance that OPTIREG™ even exceeds automotive stability and system integrity demands thanks to enhanced testing and benchmark defect rates.
In addition to an innovative lead, OPTIREG™ also gives customers peace of mind as it assures business continuity and long-term product lifecycle management. OPTIREG™ promises customers robust security of supply – enabled by our dedicated frontend and backend in-house manufacturing facilities and our strong commitment to manufacturing excellence.
Find information relating to the planned long-term availability of semiconductor products“Longevity” for Automotive Smart Power products.