AIROC™ Bluetooth® Connect App— Mobile App
Infineon has released the source code for the AIROC™ Bluetooth® Connect App – Android and iOS versions. Download and modify the source code available on this page to build your own apps that will work with Infineon Bluetooth® Low Energy (Bluetooth® LE) devices.
The AIROC™ Bluetooth® Connect App is a Bluetooth® LE or Bluetooth® Smart utility developed by Infineon. The AIROC™ Bluetooth® Connect App can be used with any Bluetooth® LE products including Bluetooth® LE development kits from Infineon like CY8CKIT-042-BLE-A PSoC™ 4 BLE Pioneer kit, CY8CKIT-062-BLE PSoC™ 6 BLE Pioneer kit, and AIROC™ Bluetooth® LE kits.
The AIROC™ Bluetooth® Connect App - iOS and Android versions are available for download on the App Store and Google Play store respectively.
This utility can also be used with any Bluetooth® LE products using standard Bluetooth® SIG-adopted or custom Bluetooth® LE profiles and services. Additionally, it includes support for Infineons custom Bluetooth® LE profiles that are available as examples running on Infineon Bluetooth® LE development kits.
Infineon has defined several custom Bluetooth® LE profiles and services. These enable customers to send data over a Bluetooth® LE device for various features not supported by standard LE profiles and services adopted by the Bluetooth® SIG. These profiles and services can be utilized by devices communicating with an Infineon Bluetooth® LE device or by Infineon Bluetooth® LE devices communicating with each other.
To learn about the standard profiles and services supported by Infineon Bluetooth® LE products, visit https://www.bluetooth.com/specifications/specs/
To create your own custom profile or service using the Bluetooth® LE Component on PSoC™ Creator, refer the Bluetooth® LE Component datasheet.
Infineon Custom Bluetooth® LE Profiles and Services
- CAPSENSE™ – CAPSENSE™ Profile and the CAPSENSE™ Service allow a device to send data for a variety of CAPSENSE™ Widgets (proximity sensors, buttons and sliders) over a BLE link.
- RGB LED – RGB LED Profile and RGB LED Service allow a device to send or receive color and intensity-related data for LEDs over a Bluetooth® LE link.
- Bootloader – Bootloader Profile and Bootloader Service can be used to upgrade the existing firmware for a Bluetooth® LE device using a Bluetooth® LE link.
Customised screens support for the following Bluetooth® SIG-adopted Bluetooth® LE profiles and services:
- Battery Service
- Blood Pressure Profile and Service
- Cycling Speed and Cadence Profile and Service
- Device Information Service
- Find Me Profile and Immediate Alert Service
- Glucose Profile and Service
- Heart Rate Profile and Service
- Health Thermometer Profile and Service
- Proximity Profile, Link Loss Service, and Tx Power Service
- Running Speed and Cadence Profile and Service
Customised screens support for the following Bluetooth® SIG-adopted Bluetooth® LE profiles and services:
- CAPSENSE® Profile and Service – Enables Bluetooth® LE-based communication for CAPSENSE™ Widgets like proximity sensors, buttons and sliders.
- Bootloader Profile and Service – Enables the over-the-air (OTA) device firmware upgrade (DFU) for Infineon Bluetooth® LE devices.
- RGB LED Profile and Service – Enables the LED color and intensity control using Infineon Bluetooth® LE devices.
Additional features:
- Data Logger
- GATT database (DB) viewer for debugging any Bluetooth® SIG-adopted or custom profile/service.
The source code for the AIROC™ Bluetooth® Connect App Android and iOS apps can be downloaded from this page.
Details of the development environment used to develop the AIROC™ Bluetooth® Connect App apps is provided below.
|