CY4500-EPR CY4500-EPR EZ-PD™ Protocol analyzer - EZ-PD™ analyzer utility
Überblick
CY4500-EPR EZ-PD™ Protocol analyzer tool records traffic passively on the configuration channel (CC) and allows users to analyze and debug USB power delivery communication. The analyzer supports extended power range (EPR) up to 48 V at 5 A. CY4500-EPR EZ-PD™ Protocol analyzer installer includes a free Windows-based GUI - EZ-PD™ Analyzer utility (default). The GUI can be used to decode the USB-C PD messages.
Zusammenfassung der Merkmale
- GUI decodes messages on CC line real-time
- Decodes latest USB-PD spec messages
- Graphical view of the CC lines
- Graphical view of VBUS voltage & current
- Debug headers for CC, VBUS and SBU
- Firmware upgradable for future updates
- Available on Windows, MacOS and Linux
Vorteile
- Monitors PD traffic for debugging
- Monitors VBUS voltage and current
- Message ID based triggering
Potentielle Zielanwendungen
- Protocol analyzer

Support