DAVE™ Drive … Turns your motor with a few mouse clicks
The DAVE™ Drive auto-code generator provides application code for a complete motor control system:
The version V1.9.1 available for free download!
This version includes new devices support for XE161 and it includes the generation of a ready to use reference project with extended capabilities to influence the control algorithm.
DAVE™ Drive:
- Shortens the evaluation time for motor control developers significantly as the motor control code can be generated via a GUI instead of handwriting some thousands lines of code
- Gives hardware engineers easy access to electronic systems
- Uses the full power of Infineon’s microcontroller, e.g. it generates optimized algorithm code for devices which usually requires expert knowledge in both motor control and assembler programming.
|
|
 |
By making DAVE™ Drive available as a free download, customers of all sizes can quickly implement advanced motor control techniques using Infineon’s powerful components for motor control.
Key Features:
- Motor types: BLDC, PMSM, Induction motor
- BLDC Control algorithm:
- Sinusoidal Commutation: Sensorless Field Oriented Control (Single shunt current measurement)
- Trapezoidal commutation using HALL sensors and Sensorless BEMF Zero Crossing detection
- Induction motor Control algorithm:
- V/Hz Openloop Speed control
- Microcontrollers:
- 8-bit XC800: XC878CLM, XC888CLM, XC886CLM, XC866, XC864, XC824, XC836
- 16-bit XE166 microcontroller series: XE164F (Classic Series), XE162FN (N Series), XE162FM (N Series), XE161FL (L Series)
- Flexibly generates optimized code and is not based on static libraries
- Supports user specific motor & Power board configurations
- Configures Infineon’s powerful and flexible motor control peripherals
- Includes User Manuals & Algorithm parameter calculations
- Helps designers to quickly and easily implement advanced motor control techniques on low-cost components
- Is pre-configured for Infineon’s 3-phase high voltage Motor Drive Applications Kit ( KIT_AK_3PHASE_DRIVE_V1 ) and the low voltage DAvE Drive Application Kit ( KIT_AK_DaveDrive_V3 )
|
|
|