Diode Discs
Überblick
Discs containing Diode pellets in voltage range of 200 V to 9000 V and a current range of 56 A to 8400 A
All discs are assembled in high reliable, robust and hermetic sealed ceramic housings in order to avoid mechanical damages as well as almost any negative environmental influences as e.g. high humidity. Besides diode disc types for rectifier applications we offer a range of discs as fast switching diodes as well as soft and fast recovery freewheeling diodes for IGCT and disc IGBT switches.
Diode Discs Unterkategorien
Highlights
All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
Videos
Support