EiceDRIVER™ APD Gate Driver | Automotive Power Distribution
Infineon's EiceDRIVER™ APD gate driver ICs plus MOSFETs are designed to replace relays and standard fuses and provide additional protection and diagnostic functions. Their usage increases the reliability of the power distribution system. Thanks to fast fault isolation in less than 100 µs, additional diagnostics, and improved protection functions, e.g. integrated wire protection.
- RDS(on) range 6-300 mΩ
- Up to 40 V operating voltage
- Up to 4 channels
- Automotive qualified, AEC-Q100
- High energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense available
- Power packages available
- High clamping voltage
About Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12 V devices offer a RDS(on) range from 5 – 300 mΩ (0,2 - 20 A). The smart 12 V high-side switches are very reliable and robust products (proven technology, more than 15 years in the market). State-of-the-art protection features and diagnostic functions, specific characteristics and packages enable them to address a broad range of applications from body, powertrain, transmission, to chassis even in harsh environments. Typical applications are fuel injection, brake control, seat heating, chassis control, pumps, and all kind of valves/solenoid switching.
Classic PROFET™ 12 V for automotive power distribution
Infineon's Classic PROFET™ 12V family in addition to 1- and 2-ch- switches also offers a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings, as well as products in very small DSO-8 packages. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 300 mOhm) make the portfolio more scalable and avoid overhead costs. All products with Inom > 5A provide the enhanced current sense diagnostics; the remaining products mainly have status diagnostics. All products are qualified according to AEC Q100.
Classic PROFET™ 12 V for extended application range
Infineon's Classic PROFET™ 12 V family are mature products, long time proven in the market. Because of the specific features, the products can be used for comfort and safety functions (Body/ECU/ Zone) as well as for controlling the car's basic functions. Because of the extended operating voltage range, even industrial applications can be addressed. Products will stay in the portfolio as long as producible, as supplements to Infineon's newer product families such as PROFET™ + 2.
Classic PROFET™ 12 V design support
Infineon offers a range of design-in materials, which include application notes, PCB design data, simulation models, and online simulations that are available on each product page in the "Design Support" section. In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon smart power switches and gate driver tool suite support system architects and hardware designers from idea to realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools.
When facing a design challenge, Infineon Developer Community is available 24-7 to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve design challenges anytime and from anywhere.

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.

- Reducing CO2 emissions is increasingly crucial to save our environment, minimize the effects of global climate change, and make our mobility greener.
- Infineon smart power switches and gate driver ICs enable e-mobility and efficient 24 V and 48 V power nets!

- Identify the main focus applications of the EiceDRIVER™ 2ED4820 and their requirements.
- Get an overview of the main feature set of this 48-volt capable EiceDRIVER™.
- Understand its different integrated protection mechanisms.

- Get an overview of the main features of this flexible EiceDRIVER™ device
- Understand its different integrated protection mechanisms