Automotive qualified IGBTs
Elevate hybrid and electric mobility designs with automotive-qualified IGBT solutions
Automotive qualified IGBTs Unterkategorien
Alle Unterkategorien schließen Alle Unterkategorien anzeigenInfineon’s broad range of Automotive IGBTs are designed for high voltage switching applications. Due to their high efficiency and reliability, insulated gate bipolar transistors (IGBT) are the perfect match for (plug-in) hybrid vehicles and electric cars.
Our highly dependable semiconductor solutions support a wide range of motors, generators, and power classes, enabling compact and cost-efficient system designs that provide high energy efficiency thanks to the reduction of power losses. IGBTs are essential for electronic control systems, including motor control systems, inverters, and on-board chargers.
High-efficiency, low-loss automotive IGBT discretes bundle our outstanding TrenchStop™ and FieldStop technologies to reduce saturation voltages well below the levels offered by competing standard NPT IGBTs – without increasing the switching losses. These IGBT discretes offer maximum flexibility and scalability when it comes to the application design for all power classes.
Infineon’s automotive IGBT modules portfolio includes the HybridPACK™ and EasyPACK™ product families which are equipped with our leading IGBT technologies, such as EDT2, that provide excellent efficiency and high reliability. Distinct from automotive IGBT discretes, automotive IGBT modules cover power classes from 30-180kW, with one single B6-module or 3 half-bridge modules. They provide ease-of-use in designing and manufacturing the inverter and are optimized for direct water cooling and include isolation.
![Banner-Automotive-IGBTs](/export/sites/default/_images/product/power/igbt/Banner-Automotive-IGBTs-1280x400.jpg_1591572901.jpg)