MOSFETs for high-power BLDC / PMSM / ACIM motor drive
Powering light e-mobility and material handling with MOSFETs for high-power low-voltage motor drive
Infineon offers a comprehensive end-to-end solution for power levels ranging from 200 W to 50 kW. The OptiMOS™ and StrongIRFET™ MOSFET families offer the best Figure-of-Merits for drives with low RDS(on) and low conduction losses with tight Vgsth spread for efficient paralleling. The family of MOSFETs also offers low Qrr soft body diode and innovative package designs.
- Find out more about Infineon's application offering of High Power BLDC/PMSM/ACIM Motor Drive!
- Can’t find the right MOSFET? Click here for complete Infineon low/medium voltage MOSFET portfolio!
This training explains the benefits of using the TOLG and the target industrial and automotive applications of this package. It also lists the current available portfolio and explains what you will gain by using the package.
This training qualitatively and quantitatively describes the current sharing in paralleled MOSFETs.
By taking this course you will learn about…
> the motor control and drive functional blocks
> Infineon offerings for these blocks
> The benefits of choosing Infineon solutions for battery powered motor control and drive applications