iMOTION™ Integrated Motor Driver (IMD) Motor/PFC controller with Gate Driver and Voltage Regulator
iMOTION™ IMD110 driver - Motor/PFC controller with Gate Driver and Voltage Regulator
The iMOTION™ IMD110 is a series of highly integrated ICs for the control of three phase motors. The devices integrate the motor controller with a high voltage three-phase gate driver and a voltage regulator. We offer the driver as a ready-to-use solution for motor and (optional) PFC control with an integrated scripting engine granting flexibility for a wide range of applications. The family takes advantage of the latest generation of our field-proven Motion Control Engine (MCE), implementing Field Oriented Control (FOC) and using space vector PWM to achieve highest energy efficiency. The MCE integrates multiple protection features like over- and under-voltage, over current, rotor lock etc.
All IMD110 devices support the functional safety requirements according to the IEC/UL 60730 (‘Class B’).
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Our Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from our support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
![Banner-imotion](/export/sites/default/_images/product/banner/Large/Web-Banner_iMOTION_IMD.jpg_1117862263.jpg)
iMOTION™ IMD Family
The IMD110 drivers are an optimal combination of a ready2use motor controller with SOI gate driver. The devices can be combined with almost any low to high voltage MOSFET or IGBT to create a compact drive solution. The full set of protections, improved clearance and creepage makes the IMD110 to a highly robust and reliable driver family.
![](/export/sites/default/_images/product/bock-diagrams/Diagram_iMOTION_IMD.PNG_1812196630.png)
![](/export/sites/default/_images/product/power/motor_control_ics/Arrow_iMOTION_IMD.PNG_1469085838.png)
IMD110 Series |
Single or three leg shunts Hall sensor or sensorless Totem pole/boost PFC Control LQFP-40 package
|
iMOTION™ IMD Family
The IMD110 drivers are an optimal combination of a ready2use motor controller with SOI gate driver. The devices can be combined with almost any low to high voltage MOSFET or IGBT to create a compact drive solution. The full set of protections, improved clearance and creepage makes the IMD110 to a highly robust and reliable driver family.
Features | Benefits | Applications |
Single or leg shunt current measurement Motor Control Algorithm (Sensorless/ hall-based FOC) Optionally control for boost & totem polePFC Protection Features Dead time insertion & shoot-through prevention Overcurrent / overvoltage / under voltage lockout High voltage three phase gate driver with 600 V blocking voltage 15V supply voltage for gate driver LQFP-40 Package |
Unique combination of ready-2-use motor / PFC control algorithms with market leading gate driver Reduced System Cost by reduced BOM count and PCB size Hall sensor based startup and sensorless high speed operation Fastest time to market by using iMOTION™ design kits |
Find out what iMOTION™ Solution Designer offers you, how projects are created and the work flow in terms of configuration, tuning, dashboards and scripting. The tool guides you through the complete project workflow, achieving the shortest time to market with the lowest R&D efforts.
State of the art sensorless algorithm for permanent magnet motor control is described in this video. Common pitfalls of sensorless control, such as a non-controlled startup are easily avoided with the Motion Control Engine (MCE) inside infineon iMOTION devices. A clean startup, without vibrations and oscillations is demonstrated with a low inertia fan motor.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.
Discover how Infineon’s Modular Application Design Kit, or MADK evaluation platform, covers 3-phase motor drive applications with a power level that goes from 20 Watt up to 10 kilowatt.
The latest software release of Infineon’s iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.
![](/export/sites/default/media/eLearning/GIP/Getting-started-with-iMOTION-Solution-Designer/iMOTION_solution_designer_cover.png_1758632412.png)
The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
Learn more about the iMOTION™ IPM IMI110 series which is a highly integrated, feature-optimized motor control solution to easily design-in and with a ready-2-use Software, the iMOTION™ solution designer.
The release of iMOTION™ 2.0 comes at an opportune time. Recent trends in the markets show that inverterization is taking hold at small as well as large companies, being applied across traditional applications, such as refrigerators, and for newer applications like hair dryers and water purifiers. To keep up with the trend, companies are required to convert outdated single speed motors to sophisticated variable speed motor drives. The latest iMOTION™ 2.0 is a close-knit turnkey solution consisting of advanced software, hardware, prototyping & evaluation boards, and support material that makes it easier than ever for customers to go to market cheaper and faster with an efficient, inverterized motor drive solution. Watch this video to get an overview of what is new with iMOTION™ 2.0. Keywords: Inverterization of motor drives
In this training you will understand that using a combination of a driver with discrete power devices is probably the best way to achieve both integration and flexibility.
As Infineon we can offer a complete solution for refrigerators from control to power. Stay tuned to know more about iMOTION™ Driver, iMOTION™ Controller and IPMs.