OPTIREG™ | Mid-Range+ SBC Family
Überblick
Infineon’s Mid-Range+ System Basis Chips (MR+ SBC) combine power supply (LDO), communication transceivers (CAN FD/LIN), diagnosis and support in a single, cost optimized device and are used in various automotive applications.
Mid-range+ SBC offers a high level of integration, performance, and scalability. Up to three low-drop voltage regulators with 5 V or 3.3 V output voltage, one CAN (including partial networking and flexible data-rate), and up to two LIN transceivers complying with the latest automotive standards and OEM requirements.
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Produkte
Highlights
- Reduced system cost through low component count and small PCB footprint
- Low-drop voltage regulators for on- and off-board supply
- Wide supply input voltage and temperature range
- Scalability in selectable number of integrated LIN transceivers
- Very low quiescent current modes
- Very small package supporting AOI
- Pin and software compatibility amongst all family members
Videos
Trainings
Applikationen
Support