Low Noise RF Transistors
Infineon Technologies offers RF transistors that would be ideal for use as low noise amplifiers. These cover a frequency range from a few MHz to 12 GHz. Infineon’s very low noise NPN transistor portfolio operates at as low as 0.4 dB and offers high gain together with low power consumption. The portfolio, consisting of over 50 low noise transistor products, provides flexibility and choice for various customer applications.
Low noise bipolar transistors are particularly suited for applications in areas such as satellite communications and multimedia, as well as existing and emergent wireless technologies.
Please take a look at the RF transistors homepage for support on the available simulation models and to access application notes. In case further support is required, please don’t hesitate to contact us directly.