my-d™ move lean
Cost-effective solutions optimized for single and limited-use applications
The my-d™ move portfolio from Infineon is designed to meet the increasing demand for NFC products within the commercial and industrial sectors. Contactless memories are revolutionizing the way we approach logistical, supply chain, and access management systems by creating procedures that are smarter, more secure, and more efficient.
All my-d™ move products are built in compliance with international standards, such as ISO/IEC 14443 type A, governing security and design. A minimal footprint design built upon cost-effective principles makes my-d™ move ideally suited for mass-production limited-use ticketing such as events or transportation.
The my-d™ move lean range features reduced user and admin memory in favor of the best cost proposition possible, perfectly suited for minimally intensive applications. For uses requiring additional memory, see my-d™ move.
Alternatively, for natively supported iOS and Android NFC applications, see NFC Solutions.
my-d™ move lean products are based on RFID high-frequency (13.56 MHz) featuring a design specifically suited to cost-effective mass production for limited-use consumer applications. Supports the NFC Forum™ Type 2 Tag Operation protocol, providing future-proof functionality for existing and emergent applications. Available as a standard chip or with pre-configuration of NFC memory.
SLE 66R01L is the standard my-d™ move lean model featuring 48 Byte (user) and 16 Byte (admin) EEPROM. Features include Anti-Tearing counting suitable for limited-use ticketing such as transport.
SLE 66R01LN is a variant of SLE 66R01L model with pre-configured NFC memory in INITIALIZED state. Suitable for immediate integration into existing NFC infrastructures.