MEMS Microphones for consumer
High performance analog and digital XENSIV™ MEMS microphones for consumer electronics
Infineon’s XENSIV™ MEMS microphones are designed for capturing audio signals with unprecedented precision and quality. The microphones are comprised of Infineon’s MEMS microphone chips and ASICs which are not without reason the world’s best-selling microphone components.
Infineon’s Sealed Dual Membrane (SDM) MEMS technology
Infineon’s latest Sealed Dual Membrane MEMS technology delivers high ingress protection (IP57) at a microphone level. The sealed MEMS design prevents water or dust from entering between membrane and backplate, preventing mechanical blockage or electric leakage issues commonly observed in MEMS microphones. Microphones built with the sealed dual membrane technology can be used to create IP68 devices, requiring only minimal mesh protection.
MEMS World Summit EU 2023
Webinars - Get to know Infineon XENSIV™ MEMS microphones family
Explore high performance Infineon XENSIV™ microphones for your application by your own
Creating powerful partnerships - Infineon partner ecosystem success stories
Infineon inside MEMS microphone partners
Our Infineon inside MEMS microphone partners provide you with a full range of MEMS microphones suitable for a variety of applications.
XENSIV™ MEMS microphone partner solutions
Premium MEMS microphones and cutting-edge audio processing are the key elements for making voice-controlled devices truly ready for everyday situations. Features like turning off a TV across different rooms as well as the ability to whisper to Alexa to dim down the light will be key differentiators of next-generation voice-user interfaces. That is why Infineon and its voice-user interface ecosystem partners are leveraging their technological expertise to provide innovative reference platforms and ready-to-use next-generation voice-user interface solutions.
Customers looking for a reference design containing Infineon’s XENSIV™ MEMS microphones can contact one of our partners listed below. This section provides an overview and introduction to our partners and their offerings, as well as a relevant distributor or contact person for purchasing support. Kindly refer to the links used in the texts, company logo, and partner signet to navigate directly to the respective website for further information.