Small Signal Transistors & Diodes
Überblick
Small Signal Transistors & Diodes Unterkategorien
Alle Unterkategorien schließen Alle Unterkategorien anzeigenFind information and product overview of small signal transistors and diodes from Infineon - your partner for innovative transistors and diodes
Infineon offers a wide portfolio of small signal bipolar transistor and diodes that covers nearly all applications in automotive, industry, consumer, communication, and datacom. The bipolar transistors offer breakdown voltages up to 300 V and high collector currents up to 1000 mA. These transistors can be used for most high-voltage and general purpose applications. The diodes are ideal for usage in reverse polarity protection, in bridge rectifier circuits, as well as in clipping and clamping circuits.
Ergänzende Produkte
Highlights
Support