USB Peripheral Controllers for SuperSpeed
From USB 1.1 to USB 5 Gbps innovation, continue onward to 20 Gbps
USB Peripheral Controllers for SuperSpeed Unterkategorien
Infineon´s EZ-USB™ peripheral controllers family offers the most comprehensive USB product portfolio in the industry. Since 1996, EZ-USB™ has led the industry by advancing features and performances in the programmable USB peripheral controllers, allowing developers to create USB devices to meet the highest performance demands in industrial and medical imaging applications.
More importantly, Infineon’s premium customer support and long-term supply ensure your successful product life cycles to go beyond tens of years.
The high-performance EZ-USB™ 5 Gbps controllers can be used in machine vision, medical imaging, 3D scanners, biometric scanners, and many applications requiring secure and reliable high-speed plug-and-play connectivity.
Infineon’s EZ-USB™ peripheral controllers provide 5 Gbps bandwidth today, and will soon move forward to 10 and then 20 Gbps.
Function |
Programmable peripheral |
MIPI CSI-2 to USB3 bridge |
FIFO-USB3 bridge |
Part numbers |
CYUSB3011 |
CYUSB3064 |
CYUSB3015 |
Transfer rate |
5 Gbps |
5 Gbps |
5 Gbps |
System interface |
32-bit GPIF, 100 MHz |
4x MIPI CSI-2 |
32-bit FIFO, 100 MHz |
Processor |
ARM9 |
ARM9 |
ARM9 |
RAM / flash |
512 KB / 0 KB |
512 KB / 0 KB |
512 KB / 0 KB |
USB endpoints |
32 |
2 |
2 |
Hardware DVK |
EZ-USB™ FX3 CYUSB3KIT-003 explorer kit |
EZ-USB™ CX3 RDK |
EZ-USB™ SX3 CYUSB3KIT-004 explorer kit |
SDK |
- |
||
Configuration utility |
- |
- |
|
Data sheet |
- Lowest total cost (bandwidth per dollar) solution for any high-speed system
- Quick time-to-market with low development costs
- Turn-key solutions on industrial standards