AIROC™ Bluetooth® LE & Bluetooth® Multiprotocol
Get to market faster with AIROC™ Bluetooth®
AIROC™ Bluetooth® LE & Bluetooth® Multiprotocol Unterkategorien
The AIROC™ Bluetooth® portfolio, delivers the most reliable and highest performing connectivity for your applications. The AIROC™ Bluetooth® portfolio, consisting of Bluetooth® Low Energy-only and dual-mode Bluetooth® solutions that support Bluetooth® Classic as well as Bluetooth® LE. The
The AIROC™ Bluetooth® Low Energy portfolio consists of CYW20736, CYW20835, PSoC™ 4 Bluetooth® LE and PSoC™ 6 Bluetooth® LE System-on-Chip (SoC) devices, and System-in-Package (SiP) modules based on these devices.
The dual-mode Bluetooth® portfolio includes Bluetooth® SIG -compliant, devices such as the CYW20721, CYW20719, CYW20706, CYW20819 and the CYW20820 devices and modules that integrate these devices with Bluetooth® standard profiles and protocols for embedded applications. All of these AIROC™ Bluetooth® modules are fully integrated, fully certified, programmable modules designed to help you build your products faster and easier.
Building your product has never been easier or faster. The Bluetooth® SDK contains everything you need to build applications following dual-mode (BR + EDR + Bluetooth® LE). The Bluetooth® SDK along with the ModusToolbox™ software and tools and Bluetooth® configurator tools form a powerful but easy-to-use toolset that helps you create amazing Bluetooth®-enabled IoT solutions such as beacons, trackers, smart watches, audio devices, HID device (remotes, mice, and keyboards) medical devices, and home automation platforms.
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and combo devices.
Infineon Bluetooth® Modules are turnkey solutions. The modules are fully certified and qualified supporting Bluetooth® Low Energy and dual-mode Bluetooth® solutions. Please find the overview here.