22 kW reference design for an industrial general purpose motor drive combines Infineon’s latest technologies
Munich, Germany – 3 September 2021 – In power electronics and the semiconductor market the system approach is gaining momentum. To support this trend, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces a pretested industrial reference design which reduces the time to market significantly. The reference design is a general purpose motor drive which features a nominal power of 22 kW and can be operated directly on a 380 to 480 V three-phase grid. The design can be fully re-used for customization and allows customers to evaluate Infineon’s products under real operating conditions. It is suitable for applications like pumps, fans, compressors, and conveyor belts.
The design combines Infineon’s latest technologies in one system: It includes the EasyPIM™ 3B IGBT7 module FP100R12W3T7_B11 for high current and high-power density, the EiceDRIVER™ Compact 1ED3131MC12H for optimal EMI performance and low-power losses as well as the XENSIV™ current sensor TLI4971-A120T5 for measuring high currents with minimal power loss. The CoolSiC™ MOSFET IMBF170R1K0M1 with a blocking voltage of 1700 V is the central part of the auxiliary power supply. The system also contains two microcontrollers – the XMC4800 for control and the XMC4300 for communication, including a pre-installed software package for motor control. This combination allows the evaluation of these products in one design and experience their interaction.
To complete the modular approach, the system is optionally available with a 3D-printed housing, which encloses all electronic components and the cooling system. The housing includes a touchscreen to display current operation conditions, as well as EtherCAT and USB interfaces for external connections.
Availability
The reference design REF-22K-GPD-INV-EASY3B can be ordered now. More information and the full design package are available at www.infineon.com/gpddrive.
Press Photos
-
The 22 kW reference design combines Infineon’s latest technologies in one system: It includes the EasyPIM™ 3B IGBT7 for high current and high-power density, the EiceDRIVER™ Compact for optimal EMI performance and low-power losses as well as the XENSIV™ current sensor TLI4971-A120T5. A discrete CoolSiC™ MOSFET with a blocking voltage of 1700 V is the central part of the auxiliary power supply. For control and communication the system also contains two microcontrollers – the XMC4800 and the XMC4300.Board_22kW_inverter
JPG | 239 kb | 1500 x 1000 px
-
The 22 kW reference design combines Infineon’s latest technologies in one system: It includes the EasyPIM™ 3B IGBT7 for high current and high-power density, the EiceDRIVER™ Compact for optimal EMI performance and low-power losses as well as the XENSIV™ current sensor TLI4971-A120T5. A discrete CoolSiC™ MOSFET with a blocking voltage of 1700 V is the central part of the auxiliary power supply. For control and communication the system also contains two microcontrollers – the XMC4800 and the XMC4300.Housing_22kW_inverter
JPG | 184 kb | 1500 x 1000 px