ADAS & autonomous driving
Cutting-edge solutions to accelerate the future of driving
Please choose a subcategory
Collapse all subcategories Expand all subcategoriesTowards autonomous driving with automotive ADAS technology
Excellent progress in advanced driver assistance systems (ADAS) - including lane departure warning, emergency braking and distance control - has put us on the fast track to fully autonomous cars.
Leading automotive ADAS technology and product highlights
Our wide range of high-quality semiconductor solutions for advanced driver assistance system applications will make your designs a success. For instance, we offer a market-leading RASIC™ product portfolio of packaged and unpackaged radar chips.
We also offer the AURIX™ family of scalable microcontrollers for ADAS, suitable for radar (24 GHz, 60 GHz, 77 GHz, 79 GHz), camera, 2D/3D ToF and sensor fusion applications. Here, our innovations enhance system partitioning for better integration of system functions. This reduces application complexity and space requirements, resulting in highly optimized solutions.
Achieve ASIL classification with ISO 26262-compliant ADAS solutions
New devices include high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools. All ADAS devices are designed according to the ISO 26262 safety methodology, meaning they are capable of making automatic decisions to assist the driver in use cases such as emergency braking.