3D ToF camera for in-cabin monitoring system
Overview
Camera solution for driver and occupant monitoring: Preventing driver errors caused by distraction, and keeping occupants safe
The driving monitoring system (DMS) is a key feature for OEMs to meet Euro NCAP 2025 by 2022. The target is to substantially reduce driver errors caused by distraction, drowsiness, or other abnormal vital conditions. Enhance driver and passenger safety with our 3D ToF camera solution for driver monitoring.
Products
Automotive camera with small form factor and high pixel resolution
- A 4 mm image circle at VGA system resolution
- Two standard supply rails only
- Partly integrated eye-safety circuitry
- Prevent driver distraction
- Ensure driver readiness for AD
- DMS with spoofing robust face ID
- Body/head tracking
- Smart airbags
- Gesture control
High-quality 3D ToF camera solutions: High performance in strong sunlight conditions
- Fifth-generation ToF pixel design
- Suppression of background illumination (SBI) circuitry in every pixel
Reliable mass production for your in-cabin monitoring camera designs
- Standard soldering process: plastic BGA package without the need for underfiller material
- AEC-Q100 grade 2 qualified
- Fast and easy once-in-a-lifetime camera calibration
Documents
Videos
Support