Hydraulic management system for CAV
Improve performance and productivity with precise hydraulic management technology
Hydraulic management solutions offer precise control and higher efficiency while improving vehicle performance and productivity. These solutions enhance safety, reduce energy consumption, and provide seamless integration with other vehicle control systems, contributing to the overall efficiency and reliability of trucks and agricultural vehicles.
System diagram: Hydraulic management system for truck and agricultural vehicles system diagram
Robust control of inductive valves in hydraulic management systems for commercial vehicles
To ensure effective control of inductive valves in hydraulic management systems for trucks and agricultural vehicles, it is crucial to have a robust solution that can withstand harsh environments. Infineon provides semiconductor solutions specifically engineered to meet the demanding requirements of hydraulic systems.
Infineon offers a range of robust, high-quality low-side and high-side switches that hold the specific features and functions required by modern hydraulic systems. With seamless integration into electronic systems, our switches offer an easy-to-implement solution. By utilizing our reference designs and system solutions, you can save valuable time and resources, while ensuring efficiency and safety.
- Highly integrated
- Pin-to-pin compatible
- Scalable
- Protection functions
- Diagnostic functions
- Comprehensive system solution
Robust range of low- and high-side switches for hydraulic systems in CAVs
PROFET™+ 24V is a scalable family (RDS(on) 10 – 200 mΩ) of smart 24 V high-side switches with advanced protection and diagnostic features. They are designed for use in trucks, busses, as well as construction and agriculture vehicles (CAV) in harsh environments.
The scalable family (12 pin-compatible devices) offers comprehensive protection functions, very fast current sense diagnostics, an extended operating voltage range, and high short-circuit robustness. All kinds of loads (inductive, capacitive, resistive) from 0.5 A to 10 A nominal load currents can be driven.
The portfolio comprises single and dual devices as well as a four-channel device, all automotive-qualified according to AEC-Q100. Most of the devices come in PG-TDSO-14 packages.
Comprehensive solution for improved productivity and efficiency of CAV hydraulic management systems
Check out below benefits of our hydraulic management system.
Integrated solution: Our integrated solution minimizes design costs by combining multiple components into a single system.
Pin-to-pin compatibility: The 12 V and 24 V PROFET™+ families in our system provide pin-to-pin compatibility, making it easy to upgrade or interchange components without extensive modifications.
Scalability: Our system employs a family concept with RDS(on) scalability, reducing engineering expenses.
Protection functions: With built-in protection functions such as short circuit (SC), overload, overtemperature (OT), and electrostatic discharge (ESD), our system ensures the safety and longevity of your hydraulic setup.
Diagnostic functions: Our hydraulic management system includes diagnostic functions like open load detection, overtemperature monitoring, integrated operational amplifier (OPAMP), and current sensing.
Comprehensive solution: Infineon provides a comprehensive solution for the hydraulic management system including the supply, microcontrollers, actuators, and sensors required for a complete and seamless implementation.

In this training, you will:
- to know about the market trend “Electrification” in commercial, construction, and agricultural vehicles (CAV)
- Understand the importance of customer enablement and how Infineon serves eCAV