Pneumatic management system for CAV
Enhance performance and efficiency with pneumatic management technology
Optimize air pressure regulation, enable quick response times, reduce energy consumption, and provide seamless integration with other vehicle control systems. Precise pneumatic management systems contribute to the overall efficiency and reliability of trucks and agricultural vehicles.
System diagram: Pneumatic management system for truck and agricultural vehicles system diagram
Cost effectiveness and easy integration with Infineon's pneumatic management solutions
Our pneumatic management solutions for trucks and agricultural vehicles offers two primary benefits: It is cost-friendly and easy to integrate. If these are your top priorities, Infineon is the best partner.
We offer an extensive selection of robust, high-quality low side, and high side switches with the features and functions modern-day pneumatic systems demand. All components are simply implemented in the electronic system. Turn to our system solutions and reference designs to reduce effort and save money on your pneumatic system designs.
- Highly integrated
- Pin-to-pin compatible
- Scalable
- Protection functions
- Diagnostic functions
- One-stop shop
Robust range of low- and high-side switches for pneumatic systems
PROFET™+ 24 V is a scalable family (RDS(on) 10 – 200 mΩ) of smart 24 V high-side switches with advanced protection and diagnostic features. They are designed for use in trucks, busses, as well as construction and agricultural vehicles (CAV) in harsh environments.
The scalable family (12 pin-compatible devices) offers comprehensive protection functions, very fast current sense diagnostic, an extended operating voltage range and high short-circuit robustness. All kinds of loads (inductive, capacitive, resistive) from 0.5 A to 10 A nominal load current can be driven.
The portfolio comprises single and dual devices as well as one four-channel device, all automotive qualified according to AEC-Q100. Most of the devices come in PG-TDSO-14 packages.
Wide range of features for improved productivity and efficiency pneumatic management systems
Infineon is a one-stop shop for bus, truck, construction, and agricultural vehicle OEMs. Our comprehensive valve control portfolio includes power supplies, microcontrollers, actuators, and sensors. The compact design with protection and diagnostic functions ensures high productivity and a low total cost of ownership (TCO).
By possessing cross-application understanding, Infineon leverages our expertise and product portfolio to provide integrated solutions that address complete needs and helps our customers reduce the time to market by providing ready-to-use prototypes and evaluation platforms.

In this training, you will:
- to know about the market trend “Electrification” in commercial, construction, and agricultural vehicles (CAV)
- Understand the importance of customer enablement and how Infineon serves eCAV