EV charging connectivity
Enabling efficient communication between electric vehicles (EV), charging units and standards, power grids, and smart homes
Our portfolio of reliable and certified charging connectivity solutions ensures secure communication between electric cars, charging units, power grids, and smart homes and enables an emission-free future that optimizes electricity distribution. Solutions from Infineon support standards and authentication mechanisms for bi-directional power transfer and simplified charging.
Seamless integration of charging and connectivity in your vehicle
Charging an electric vehicle (EV) requires communication between the vehicle, charging unit, and power grid. There is the possibility to connect the vehicle to smart home devices for even more comfort.
Infineon offers innovative and reliable charging connectivity solutions that facilitate the efficient distribution of electricity between power grids and electric vehicles. We enable ISO 15118-compliant solutions, utilizing our OPTIGA™ TPMs (Trusted Platform Modules) in combination with AURIX™ TriCore™ microcontrollers for secure communication. Our Wi-Fi/Bluetooth® module supplements powerline communication, allowing for data storage and updates. Infineon's CAN transceivers provide connections to vehicle networks, making it easier for customers to develop charging solutions that meet their ISO 15118-defined communication standard requirements and beyond. By offering these solutions, Infineon is positioning itself as a leader in on-board charging connectivity.
- Charging connectivity for V2X
- Enabling bi-directional power flow
- V2home for even more comfort
- Supporting ISO 15118 requirements
- Wi-Fi/Bluetooth® communication
- Data-security enabled
Charging and connectivity technology: The future of mobility
- Memories for automotive
- Wi-Fi/Bluetooth® LE combo controllers
- Recommended Wi-Fi and Bluetooth® components for telematic control units (TCU)
- OPTIGA™ TPM SLI 9670
- TRAVEO™ T2G CYT2B9 series MCUs
- 32-bit AURIX™ TriCore™ microcontrollers
- Security controllers

In this training you will:
- Learn about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications.
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material