Automotive integrated thermal management system (ITMS)
Reduce design complexity and improve efficiency with integrated thermal management modules
Experience an integrated thermal management system (ITMS) that consolidates various components like electric pumps and coolant valves into a centralized thermal management unit controlled by a single ECU. With our dedication to quality and reliability, our integrated thermal management modules reduce complexity and assembly costs while improving overall efficiency to effortlessly meet your most complex and demanding needs.
Efficient EV thermal management system with Infineon's ITMS solution
Electric water pumps, coolant valves, and expansions play a critical role in the thermal management system in electric vehicles, e. g., within the battery cooling and heating circuit and within the refrigerant circuit. These actuators are installed as distributed mechatronic actuators in car vehicle systems nowadays. This means that each actuator has a dedicated ECU and is communicating via the LIN bus mainly to the zone controller.
This distributed architecture of individual mechatronic actuators can lead to a more complex system, especially if you think of all the individual parts which have to be mounted together and also the amount of pipes and hoses that have to be connected.
As a consequence, the architecture may pivot towards a higher level of integration which centralizes various actuator functions, water tanks, chillers, and the electronics in one integrated thermal management system. This ITMS will have one ECU controlling various motors (BDC, BLDC, bipolar stepper) and is connected via CAN FD to the zone controller.
Reduce system complexity with integrated thermal management
The advantages of such an automotive integrated thermal management system are reduced complexity and therein faster system integration, lower assembly and material cost, and less engineering resources. Ultimately, the overall efficiency increases through lower energy losses and better thermal energy distribution.
Dedicated evaluation kit supports rapid prototyping of ITMS designs
Infineon’s portfolio of microcontrollers, motor drivers, and MOSFETs is the right choice for integrated thermal management systems. We have also developed a dedicated evaluation kit which supports the rapid prototyping of ITMS designs: the Multi Motor Evaluation Kit.

Infineon’s portfolio, including MOTIX™, EiceDRIVER™, and the TRAVEO™ T2G product family, enables a quick and reliable integrated thermal management system. Infineon’s products not only enable space and energy savings but also provide low-cost solutions with a minimum number of required external components. So, start your journey to build an integrated thermal management system with Infineon solutions!

Infineon’s portfolio, including MOTIX™ and EiceDRIVER™ product family, enables a quick and reliable centralized thermal management system. Infineon’s products not only enable space and energy savings but also provide low-cost solutions with a minimum number of required external components. So, start your journey to build a centralized thermal management system with Infineon solutions!