Automotive pumps and fans
Versatile and reliable pump and fan design solutions for low-voltage motor control systems
Please choose a subcategory
Efficient pump and fan solutions for thermal management in electric vehicles
In electrical vehicles, automotive pumps as well as automotive fans play a vital role in thermal management, ensuring efficient cooling and temperature regulation for components such as battery packs, power electronics, and electric motors. This commonly includes powertrain applications like auxiliary pumps and fans, electric pumps such as fuel pumps, oil and water pumps, and fans like HVAC blowers, engine or battery cooling fans. For instance, coolant pumps are required for batteries or for inverter cooling and HVAC blowers to ensure that airflow reaches the passenger with the desired temperature at minimum noise.
Optimal cooling solutions for automotive pump and fan technology
Next-generation pump and fan technologies should overcome challenges such as space limitations for installation, increasing power demands from advanced vehicle components, ability to withstand high temperatures near the engine, and the need to enhance fuel efficiency and reduce emissions in order to meet stringent regulatory requirements.
Infineon offers different system solutions to overcome these challenges and realize optimal cooling solutions for automotive pumps and automotive fans, as well as to meet customer-specific preferences. Infineon's extensive offer of intelligent MOTIX™ motor control ICs is complemented by AURIX™ TC3 microcontrollers, sensors, transceivers, voltage regulators, and MOSFETs to simplify the design of end-to-end system solutions. Different integration levels of the MOTIX™ family are offered based on different customer needs. Integrated system on-chip solutions known as embedded power ICs can deliver a best-fit set of functions to address these applications.
Broad portfolio of 12 V and 48 V pump and fan solutions
Infineon provides a broad portfolio of automotive pump and automotive fan solutions operating at 12 V and 48 V.
The majority of the electric pumps and fans market uses small, mechatronic BLDC motor drive solutions operating at 12 V, which require cost- and system-optimized products. Infineon's portfolio of MOTIX™ 32-bit motor control SoC solutions, automotive MOSFETs, and sensors is the right choice and state-of-the-art market-integrated solutions for mechatronic BLDC motor drive solutions.
The increasing power demands of electric vehicles (EV) and the need for improved efficiency drive shift towards higher voltage systems. 48 V battery systems offer significant current reduction and weight reduction for wiring harness resulting in a lower fuel consumption. Infineon provides cost-effective and high-performance electrification solutions for applications in both entry-level and upper market segments.


- Identify trends for motor control designs and the increased demand for integrated smart solutions
- Understand TLE988x and TLE989x families’ key features and get to know Infineon’s design support for these product families

- Understand why MOTIX™ 32-bit motor control SoC solutions are the perfect fit for pumps and fans.
- Get to know the key challenges of typical applications and learn which benefits our solutions have to address these application requirements.
- Are you looking for smart and reliable solutions to drive brushed DC motors in automotive applications?
- Then you will certainly like the integrated and fully protected MOTIX™ single half-bridge integrated circuits.

Infineon’s portfolio, including MOTIX™, EiceDRIVER™, and the TRAVEO™ T2G product family, enables a quick and reliable integrated thermal management system. Infineon’s products not only enable space and energy savings but also provide low-cost solutions with a minimum number of required external components. So, start your journey to build an integrated thermal management system with Infineon solutions!

Infineon’s portfolio, including MOTIX™ and EiceDRIVER™ product family, enables a quick and reliable centralized thermal management system. Infineon’s products not only enable space and energy savings but also provide low-cost solutions with a minimum number of required external components. So, start your journey to build a centralized thermal management system with Infineon solutions!

- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
Learn how to control MOSFETs in PWM with the evalkits DC/BLDC for MOTIX™ motor system IC . Know how to control the switching times of the external MOSFETs

In this training you will:
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
The microlearning has an application focus on auxiliary pumps and fans. It will give an overview of the application requirements of pumps and fan applications. In detail the key challenges of engine cooling fan, fuel pump, and oil pumps are shown and how those can be solved with Infineon’s highly-integrated system-on-chip solution.

In this training you will:
- Understand the challenges that automotive auxiliary water pump applications face
- Find out about the different topologies used for thermal management for different drivetrains and learn which solutions Infineon provides for automotive water pump applications