Center information display (CID)
Elevate your designs with our high-resolution, customizable automotive touchscreen solutions, delivering an unparalleled driving experience
Revolutionize driving experience with our state-of-the-art chip-set technology for automotive center information displays. Our highly tested product portfolio seamlessly integrates microcontrollers, touch controllers, power supplies, and motor control semiconductors with OEM platforms. With advanced UX/UI in in-vehicle infotainment and driver information system solutions, our components offer maximum economy of scale, scalability and flexibility.
Transforming UX/UI with our chipsets for vehicle information displays
Infineon is committed to revolutionizing automotive display solutions with a diverse range of products, including microcontrollers, touch controllers, Wi-Fi and Bluetooth® SoCs, sensors, security ICs, memory solutions, and power products. These offerings enable secure wireless connections and ensure an advanced, user-friendly user interface (UI) and user experience (UX) for automotive center information displays. Experience the future of vehicle information displays with Infineon's cutting-edge technology and seamless connectivity.
Infineon's innovative automotive display solutions are not limited to center information displays (CID) alone. The same robust technology can be seamlessly adapted for passenger information displays (PID), enhancing the overall in-vehicle passenger experience. Whether it's delivering vital travel information or providing entertainment options, Infineon's solutions ensure that passenger information displays excel in reliability, security, and connectivity, setting new standards for automotive display systems.
Product highlights for center information displays (CID) and passenger information displays (PID) - find out more below.
Design highly integrated HMI systems for large cockpit touchscreens
Designing advanced features such as hover, force touch, or a wakeup button for large touchscreen HMI systems is a challenge. Hover signals can be much weaker than bare finger touch, and force measurement requires physical displacement. Traditional controllers need to synchronize with the touch controller, adding cost and latency. Capacitive touchscreens do not operate reliably in automotive HMI systems and can register false touches due to electromagnetic emissions.
The PSoC™ Automotive Multitouch Gen7XL solves these problems by offering 50-mm hover performance, capacitive displacement measurement for force touch with a refresh rate of up to 100 Hz, and integrated haptic and acoustic feedback control for an enhanced user experience. Additionally, AutoArmor technology improves electromagnetic immunity and reduces emissions. These ICs deliver reliable and high-quality touch performance for automotive HMI systems with advanced features and improved efficiency.
TRAVEO™ T2G MCUs offer cutting-edge performance, safety, and security
The TRAVEO™ T2G Body microcontroller family addresses customer challenges in center stack display designs with scalable product families that enable versatile ECU designs. Customers can seamlessly integrate into a variety of OEM platforms with different design requirements, benefiting from the economy of scale. The TRAVEO™ T2G Body MCUs offer a wide range of features, from basic to high performance. They have advanced security features, an optimized software platform, and six power modes that minimize overall power consumption. TRAVEO™ T2G devices provide scalability across memory size and pin count while keeping IP compatibility. The MCUs come with an optimized software platform that is available for AUTOSAR MCAL (Microcontroller Abstraction Layer), self-test libraries, Flash EEPROM emulation, as well as security low-level drivers, combined with third-party firmware.
MOTIX™ - Scalable motor control solutions from low to high integration
Intelligent motors are essential for modern automotive technology, powering bodywork and comfort features, as well as operating displays in the cockpit and rear of the passenger compartment. Infineon provides high-tech, reliable, and cost-effective semiconductor solutions for low-voltage motor control, such as the MOTIX™ product portfolio. This portfolio offers different integration levels, ranging from gate driver ICs to embedded power ICs with an ultra-small footprint. Additionally, Infineon offers OptiMOS™ MOSFETs, OPTIREG™ system basis chips, OPTIREG™ power supplies, transceivers, microcontrollers, and sensors to support these solutions. For automotive displays, Infineon offers highly integrated IC solutions for DC, BLDC, and stepper motor applications, along with related software solutions, such as the FOC Motor Control Library for BLDC motors and low-level drivers. These solutions leverage Infineon's design-in experience, providing users with software solutions for MOTIX™ hardware and significantly reducing time-to-market.
OPTIREG™ Automotive Power Supply IC - Optimized voltage regulation
Infineon's OPTIREG™ Power Supply IC portfolio is the broadest dedicated power IC portfolio for automotive applications in the market. It includes linear, switcher, and SBC sub-families, ideal for automotive display applications. OPTIREG™ LDO linear voltage regulators offer integrated safety and protection features, while Infineon's SBCs provide high integration and performance at an optimized system cost. Infineon's OPTIREG™ automotive switching regulators offer a high level of product robustness and quality. Switching regulators are DC-DC converters that can stabilize an unregulated input DC into a different voltage output. These solutions support communication interfaces, such as CAN and LIN transceivers, and supervision features, including Wake Input, Watchdog, Reset, Interrupt, and Fail Output. Infineon's OPTIREG™ portfolio provides a simple, reliable, and high-quality power supply solution for automotive systems.
Automotive PSoC™ 4 is a scalable and reconfigurable MCU architecture
The PSoC™ 4 microcontroller family is a combination of programmable analog and digital blocks with flexible automatic routing, capacitive touch-sensing system (CAPSENSE™), connectivity, and standard communication and timing peripherals. Automotive PSoC™ 4 integrates Infineon's best-in-class capacitive sensing technology for demanding HMI applications, along with an ARM Cortex-M0/M0+ CPU, flash and memory. This MCU also features a programmable analog front-end with ADC, operational amplifiers, and low-power comparators, combined with various communication interfaces such as SENT, LIN, CAN, and CAN FD, providing a single-chip smart sensor with high integration and small footprint. Additionally, the PSoC™ 4 microcontroller family has an extended development ecosystem, including the Modus Toolbox™ and PSoC™ Creator software, an easy-to-use IDE that introduces a game-changing schematic entry design methodology.