Automotive LED front single light functions
DC-DC controllers/converters, MOSFETs for low-cost ECUs
Single-light functions can be driven by simple and cost-effective ECUs. Infineon offers robust and efficient solutions for single-channel LED driver applications.
Efficient and low-cost single-channel LED driver solutions
When it comes to single-light functions in LED front lighting systems, simplicity and cost effectiveness are key considerations. Often, these functions are driven by basic, low-cost electronic control units (ECUs) that may not even have a microcontroller or an individual turn-on signal. In such cases, standard DC-DC controllers or converters, as well as MOSFETs, are the components of choice. Infineon offers these essential components, ensuring reliable performance while keeping costs in check for your LED front lighting applications.
- Cost efficiency
- Robustness
- Scalability and flexibility
- High efficiency
Robust and efficient range of boost and buck-boost control ICs
Our LITIX™ Power boost and buck-boost control ICs have been proven as robust solutions for compact and efficient DC-DC converters for many years.
Broad range of MOSFETs for single-channel LED lighting
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for any topology.

- Lighting applications are changing and there is the demand of more sophisticated pixel light sources. The new light sources need a different approach on the power supply and TLD5501-2QV covers the gap with the existing architectures. Moreover the TLD5501-2QV is also the preferred solutions for high intensity LED or Laser used in premium.
- To promote the device two evaluation boards are available. The device has been also included into DC-DC designer to reduce the design-in phase. Low level drivers are available to reduce the coding effort.

The TLD6098-2DPVB2G evaluation board is a dual-phase boost-to-ground switching power supply, which, under nominal conditions, can deliver a constant voltage of 43-52 V and a current of up to 7A.

- Understand how the 4-switch buck-boost DC-DC promotes efficiency in LED and other voltage supply applications
- Outline the main characteristics of the TLD5191ES and its target applications.

- In the automotive market, headlights with adaptive driving beam (or ADB) control are becoming increasingly popular due to their adoption in entry-level cars.
- Want to get acquainted with the ADB topic and understand how the Infineon TLD6099-2ES operates?