Small 1-cylinder combustion engine solution
Cost-effective and scalable solutions with easy implementation
Motorcycles are a common mode of transportation but developing solutions for small 1-cylinder combustion engines is challenging in the face of tight budgets and stricter emission regulations. Our product portfolio is tailored to market needs, providing cost-effective chipset solutions. Achieve a CO₂ reduction of 17 g/km and an increase in fuel efficiency of 16 mpg, while enjoying easy implementation and functional enhancement options.
Small 1-cylinder combustion engine solution system diagram
Small 1-cylinder combustion engine solutions for improved engine performance
Infineon's small 1-cylinder combustion engine solutions are suitable for a variety of applications and offer excellent cost effectiveness. These solutions are capable of improving overall engine performance, fuel efficiency, and reliability with the integration of control electronics, fuel injection controls, ignition system enhancements, and diagnostic features. Small 1-cylinder combustion engine technology can be applied to electronic fuel injection (EFI), electronic e-carburetor, and enhanced capacitor discharge ignition systems.
- Flexible and scalable
- Highly cost-effective
- Highest feature density
- High fuel efficiency
Flexible, scalable product portfolio for small 1-cylinder combustion engine solutions
Infineon's broad portfolio offers comprehensive solutions for small 1-cylinder combustion engine designs. The C166 microcontroller family is compatible with high performance, whereas OPTIREG™ automotive linear voltage trackers combine quality and technology to provide simple power supply solutions. Our engine management ICs, power switch ICs, and sensor ICs complete the needs of small 1-cylinder combustion engine solutions.
Explore the many benefits of 1-cylinder small engine technology
Infineon provides a range of scalable chipset solutions that support various approaches for 1-cylinder combustion engines, including EFI, e-carburetor, and CDI systems. These chipset solutions offer the highest feature density in the smallest package, enabling the smallest form factor in engine design. For managing the electronic power interface of a 1-cylinder engine, Infineon offers the single-device TLE8080EM solution, which provides comprehensive control. The XC2700 microcontroller family is scalable and easy to use, allowing for convenient upgrade and downgrade options to enhance functionality or optimize costs. These solutions contribute to significant environmental benefits, including a CO₂ reduction of 17g /km and a fuel efficiency increase of 16 mpg. Overall, Infineon's comprehensive chipset solutions enable efficient, compact, and flexible designs for 1-cylinder combustion engines, resulting in improved performance and environmental sustainability.